IESNA:LM-63-2002
[TEST]P1203345
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-727-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]13861
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1398.3 1453.1 1554.6 1669.2 1769.2 1857.6 1927.7 1973.7 1991.2 2008.7
2079.6 2140.9 2230.7 2421.3 2694.4 3019.3 3345.7 3662.6 3943 4170.8
4423.5 4655.7 4894.4 5118.6 5318.7 5385.8 5271.9 4992.3 4255.5 2741.8
1000.4 364.4 191.3 105.9 57 16.8 0
1398.3 1462.6 1567 1680.2 1783.8 1867.8 1940.8 1984.6 2002.9 2019.7
2082.5 2140.2 2222.7 2395.7 2660.8 2977.7 3293.1 3618.8 3903.6 4162.1
4399.4 4668.8 4895.2 5120.1 5328.9 5423.1 5357.4 5102.5 4420.5 2963.8
1136.2 398.7 210.3 114.6 60.6 20.4 0
1398.3 1453.8 1552.4 1663.4 1761.2 1845.9 1911.6 1954.7 1971.5 1978.8
2027.7 2093.4 2167.2 2305.9 2541 2838.2 3177.8 3520.2 3831.3 4085.4
4317.6 4577.5 4869.6 5158 5432.6 5653.8 5803.5 5794.8 5284.4 3891.2
1807.9 590 302.3 169.4 79.6 26.3 0
1398.3 1445.8 1536.3 1639.3 1728.3 1805.7 1868.5 1906.5 1922.6 1927.7
1954 2024.1 2094.9 2177.4 2333.7 2560 2836 3145.6 3476.4 3813.8
4146 4492.1 4857.9 5261 5673.5 5996.3 6262.8 6542.5 6646.9 5787.4
3632.7 1396.1 541.8 294.3 160.6 51.1 0
1398.3 1442.1 1521.7 1613.7 1696.2 1768.5 1829.1 1868.5 1887.5 1897
1910.2 1956.2 2032.8 2096.4 2175.2 2311 2511.1 2757.9 3047.1 3388.1
3788.9 4241.6 4716.3 5266.8 5750.9 6229.2 6721.4 7318.6 8004.3 8156.9
6846.9 4211 1804.3 812.7 397.2 155.5 0
1398.3 1432.6 1498.3 1575 1652.4 1724.7 1786 1832.8 1859.8 1879.5
1894.8 1924 1983.2 2058.4 2121.2 2194.2 2316.1 2494.3 2736.7 3012.7
3328.9 3681.6 4071.5 4521.3 5036.8 5669.2 6420.5 7324.5 8560.7 9723.9
9664.7 7754.6 4605.3 1969.3 682.7 153.3 0
1398.3 1431.9 1495.4 1574.3 1647.3 1718.1 1780.2 1828.4 1857.6 1878.8
1894.1 1923.3 1978.8 2052.6 2118.3 2189.8 2302.3 2463.6 2706.8 2960.9
3286.6 3607.1 3989.7 4428.6 4949.2 5583 6335.1 7244.9 8484 9719.5
9693.2 7813.7 4698 2024.8 698.1 157 0
1398.3 1426.1 1478.6 1543.6 1612.2 1679.4 1745.1 1799.2 1836.4 1864.9
1893.4 1930.6 1972.2 2011.7 2066.4 2143.1 2231.4 2342.4 2508.9 2740.4
3024.4 3359.6 3762.6 4257.7 4842.6 5519.5 6265.7 7082.1 8064.9 8952.1
8800.2 7035.3 4181 1651.7 493.6 97.8 0
1398.3 1422.4 1459.6 1513.7 1574.3 1637.1 1702.8 1761.9 1810.9 1854.7
1897.8 1944.5 1983.2 2016 2057.7 2107.3 2190.6 2311.8 2499.4 2765.9
3120.1 3566.2 4091.2 4674.6 5277.8 5911.6 6570.2 7276.3 7980.9 8203.6
7488.8 5330.4 2505.3 881.3 351.2 138.7 0
1398.3 1412.2 1437.7 1476.4 1526.1 1582.3 1645.1 1703.5 1757.6 1810.9
1863.4 1916 1960.5 2002.2 2045.2 2094.2 2168.7 2291.3 2499.4 2805.4
3228.1 3745.1 4313.2 4901 5505.6 6123.3 6769.5 7353 7610 7110.5
5492.5 2756.5 830.2 351.9 206.6 104.4 0
1398.3 1409.3 1425.3 1455.3 1494 1541.4 1592.5 1647.3 1700.6 1755.4
1814.5 1875.8 1937.2 1990.5 2049.6 2119 2221.2 2386.2 2636.7 2992.3
3506.4 4108.8 4811.2 5535.5 6297.1 6933.8 7456.7 7626.8 7147.8 5732.7
3571.3 1415.1 424.2 175.2 84.7 27.7 0
1398.3 1404.9 1418 1443.6 1481.5 1520.2 1570.6 1622.5 1674.3 1725.4
1785.3 1850.3 1915.3 1974.4 2043.8 2121.2 2235.8 2392.1 2625 2960.9
3422.4 4009.4 4683.4 5371.2 6005 6492.1 6736 6586.3 5929.8 4511.1
2579.7 983.6 341 139.5 60.6 12.4 0
1398.3 1402.7 1410.7 1437.7 1470.6 1510.8 1553.8 1600.6 1650.2 1697.7
1751.7 1813.1 1871.5 1930.6 1994.1 2069.3 2161.3 2289.1 2456.3 2681.2
3004 3442.8 3967.8 4499.4 4944.8 5196 5155.1 4803.2 4166.4 3106.9
1705.7 655.7 256.3 127.8 81.1 30.7 0
1398.3 1394.7 1403.4 1425.3 1456 1494 1535.6 1576.5 1615.9 1650.2
1688.2 1723.2 1755.4 1780.9 1791.9 1790.4 1772.9 1740.8 1700.6 1662.6
1627.6 1613 1613 1583.8 1465.5 1237.7 946.3 686.4 511.1 396.5
318.4 262.9 217.6 172.3 113.9 48.2 0
1398.3 1391 1399 1424.6 1458.2 1495.4 1535.6 1575 1613 1637.1
1648.8 1645.1 1630.5 1598.4 1547.3 1480.1 1399 1310 1215 1107
1001.8 900.3 803.2 713.4 631.6 566.6 508.9 466.6 426.4 384.1
332.2 281.1 223.4 165 100 45.3 0
1398.3 1386.6 1400.5 1426.8 1462.6 1502.7 1548.7 1591.1 1616.6 1626.9
1614.4 1583 1543.6 1493.2 1438.5 1374.2 1294.6 1204.8 1107.7 1005.5
904.7 810.5 728 657.9 595.8 544.7 501.6 476.8 445.4 404.5
353.4 284 219.8 156.3 90.5 46.7 0
1398.3 1385.9 1401.2 1433.4 1472.1 1519.5 1567 1599.8 1615.2 1613
1595.5 1569.9 1525.4 1464.8 1394.7 1323.8 1248.6 1161.7 1065.3 966.8
875.5 799.6 731.6 673.2 619.9 572.5 544.7 519.2 519.9 523.5
489.2 427.2 379.7 295 204.5 136.5 0
1398.3 1389.5 1408.5 1442.8 1491.8 1538.5 1575.7 1604.9 1614.4 1612.2
1597.6 1566.2 1513.7 1449.4 1374.2 1295.3 1197.5 1092.4 990.1 898.9
821.5 756.5 701.7 654.2 607.5 565.9 530.8 572.5 652.8 688.6
670.3 641.1 614.8 496.5 398 282.6 0
1398.3 1390.3 1413.6 1454.5 1501.3 1550.2 1585.2 1606.4 1613 1611.5
1598.4 1568.4 1518.8 1456 1364.7 1259.6 1136.9 1021.5 910.5 825.1
746.2 686.4 636.7 597.3 558.6 507.5 528.7 581.2 608.2 595.8
563.7 561.5 488.5 399.4 338.1 240.2 0
1398.3 1391 1417.3 1461.1 1512.2 1557.5 1589.6 1607.9 1615.2 1613
1599.8 1573.5 1534.8 1472.1 1372.7 1242.8 1098.9 961.7 842.6 744.8
665.2 609.7 570.3 537.4 485.6 476.1 503.8 535.2 525 495.8
473.2 450.5 368.7 301.6 254.8 180.4 0
1398.3 1391.7 1420.2 1466.2 1521.7 1564.8 1597.6 1616.6 1626.1 1623.9
1608.6 1587.4 1548.7 1477.2 1367.6 1225.3 1064.6 904.7 769.6 674
608.2 561.5 527.2 492.9 448.3 460.7 486.3 500.9 484.8 536
492.1 439.6 330 266.5 219.8 135.1 0
1398.3 1394.7 1421.7 1467.7 1519.5 1567.7 1600.6 1619.6 1630.5 1631.2
1620.3 1601.3 1564.1 1495.4 1383.7 1236.2 1066.8 899.6 760.9 665.9
604.6 557.9 522.8 485.6 442.5 455.6 480.5 495.1 478.3 531.6
492.1 400.9 319.1 263.6 219.1 105.9 0
